1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Reducing Valve (Steam) GD-30 Series (Part Number)

Pressure Reducing Valve (Steam) GD-30 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,994.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· This is small and lightweight and can be widely used for kitchens, cleaning machines, etc.
· Pressure can be easily adjusted with handle operation. Pull the handle up and turn clockwise to increase the pressure and counterclockwise to decrease the pressure.
· Stainless steel is used for the valve body and valve seat, providing excellent abrasion-resistance and durability.
· Built-in screen (60 mesh) to protect valve body and valve seat from dust, etc.
· Uses bellows of external pressure type at pressure detection section and has excellent operation performance.

Part Number
GD-30-A-15A
GD-30-A-20A
GD-30-A-25A
GD-30-B-15A
GD-30-B-20A
GD-30-B-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Secondary Pressure
(MPa)

฿ 10,593.25

YTK VALVE 1 Piece(s) 15 Day(s) 1/2B(15A)1/2B(15A)0.02 to 0.1 (Spring Color: Yellow)

฿ 10,794.58

YTK VALVE 1 Piece(s) 9 Day(s) 3/4B(20A)3/4B(20A)0.02 to 0.1 (Spring Color: Yellow)

฿ 11,069.49

YTK VALVE 1 Piece(s) 9 Day(s) 1B(25A)1B(25A)0.02 to 0.1 (Spring Color: Yellow)

฿ 10,272.00

YTK VALVE 1 Piece(s) 5 Day(s) 1/2B(15A)1/2B(15A)0.05 to 0.4 (Spring Color: Blue)

฿ 9,994.56

YTK VALVE 1 Piece(s) 7 Day(s) 3/4B(20A)3/4B(20A)0.05 to 0.4 (Spring Color: Blue)

฿ 10,908.53

YTK VALVE 1 Piece(s) 5 Day(s) 1B(25A)1B(25A)0.05 to 0.4 (Spring Color: Blue)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Linear Motion Type Bellows
Max. Applicable Pressure(MPa) 1.01~2 Max. Fluid Temperature(℃) 210 Body Material Bronze
Connection Type Equal Dia. Connection Supply Side, Screw Connection Types Rc Control Side, Thread Connection Type Rc
Maximum Applicable Pressure Data 1.7 Primary Pressure(MPa) 1.7 or Less