1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Reducing Valves (Steam), GD-30S Series

Pressure Reducing Valves (Steam), GD-30S Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,557.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Optimal for applications such as food processing machinery and medical equipment, due to wetted parts made of stainless steel.

Part Number
GD-30S-B-15A
GD-30S-B-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

฿ 29,557.72

YTK VALVE 1 Piece(s) 9 Day(s) 1/2B(15A)1/2B(15A)

฿ 30,559.62

YTK VALVE 1 Piece(s) 9 Day(s) 3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Linear Motion Type Bellows
Max. Applicable Pressure(MPa) 1.01~2 Max. Fluid Temperature(℃) 220 Body Material Stainless Steel
Connection Type Equal Dia. Connection Supply Side, Screw Connection Types Rc Control Side, Thread Connection Type Rc
Maximum Applicable Pressure Data 2 Primary Pressure(MPa) 2.0 or Less Secondary Pressure(MPa) 0.05 to 0.4 (Spring Color: Blue)