1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Vent Valve, TA-3/TA-6 Series (TA-3-15A)

YTK VALVE

Air Vent Valve, TA-3/TA-6 Series (TA-3-15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Operates at a wide range of pressures, allowing use from low to high pressures. The valve seat uses a synthetic rubber disk, preventing leakage from the valve, but as a precautionary measure a screw has been added to mount the copper tube fitting onto the top part of the valve seat.

Part Number
TA-3-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A)

฿ 4,166.49

YTK VALVE 1 Piece(s) 7 Day(s) 1/2B(15A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Exhaust valves / Suction and exhaust valves Applicable Fluid Water / Oil Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 90 Connection Type Different Diameter Connection Supply Side, Screw Connection Types Rc
Control Side, Thread Connection Type Rc Control Side Naminal Pipe Threads B name (A name) 3/8B(10A) Maximum Applicable Pressure Data 1
Primary Pressure(MPa) 0.01~1

Please check the type/dimensions/specifications of the part TA-3-15A in the Air Vent Valve, TA-3/TA-6 Series series.

Products with similar specification

Part Number
TA-3-20A
TA-3-25A
TA-3-32A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A)

฿ 4,163.53

1 Piece(s) 3 Day(s) 3/4B(20A)

฿ 5,144.93

1 Piece(s) 9 Day(s) 1B(25A)

฿ 5,144.93

1 Piece(s) 9 Day(s) 1 1/4B(32A)