1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Vent Valve TA-16L Series

YTK VALVE

Air Vent Valve TA-16L Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,406.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Provides a stable displacement across a wide range of operating pressures (0.01–1.0 MPa). Its compact size enables mounting in a narrow space.

[Features]
• All parts are made of stainless steel, except for the valve body disk, gasket, and L-hose fitting (TA-16L), which ensures excellent corrosion resistance and durability.
• The valve body disk is made of fluororubber, which ensures excellent sealing performance.
• The TA-16 can easily be connected to an exhaust pipe by mounting the optional pipe connectors.

Part Number
TA-16L-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,406.86

YTK VALVE 1 Piece(s) 18 Day(s)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Exhaust valves / Suction and exhaust valves Applicable Fluid Water Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 90 Connection Type Different Diameter Connection Supply Side, Screw Connection Types R
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Other Connection Type Hose connection Maximum Applicable Pressure Data 1
Primary Pressure(MPa) 0.01~1 Hose I.D. Φ6

Please check the type/dimensions/specifications of the part TA-16L-15A in the Air Vent Valve TA-16L Series series.