1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Vent Valve, TA-16 CVS Series (Part Number)

Air Vent Valve, TA-16 CVS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,199.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• All parts except the valve disc, gasket, check valve and check valve fittings are made of stainless steel, ensuring corrosion resistance and excellent durability.
• Stable emissions are obtained over a wide range of operating pressures (0.01–1.0 MPa).
• Compact in size, allowing it to be mounted in a tight spaces.
• The valve disk is made of fluoro-elastomer, which ensures an excellent sealing performance.
· The TA-16CVS can easily be connected to an exhaust pipe by attaching the optional pipe connectors.
• Since it is with check valve, the inlet side will not suck-in air, even at negative pressures.

Part Number
TA-16CVS-15A
TA-16CVS-20A
TA-16CVS-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A)

฿ 5,199.62

YTK VALVE 1 Piece(s) 7 Day(s) 1/2B(15A)

฿ 5,199.62

YTK VALVE 1 Piece(s) 7 Day(s) 3/4B(20A)

฿ 5,298.29

YTK VALVE 1 Piece(s) 18 Day(s) 1B(25A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Exhaust valves / Suction and exhaust valves Applicable Fluid Water Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 90 Connection Type Different Diameter Connection Supply Side, Screw Connection Types R
Control Side, Thread Connection Type Rc Control Side Naminal Pipe Threads B name (A name) 1/4B(8A) Maximum Applicable Pressure Data 1
Primary Pressure(MPa) 0.01~1