1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Intake and Exhaust Valves, TAV-2 Series (Part Number)

YTK VALVE

Intake and Exhaust Valves, TAV-2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,884.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Quickly prevents air from being sucked back when negative pressure occurs. Automatically works in response to air intake and exhaust requirements.

Part Number
TAV-2-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,884.19

YTK VALVE 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Exhaust valves / Suction and exhaust valves Applicable Fluid Water Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 80 Connection Type Different Diameter Connection Supply Side, Screw Connection Types R
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Other Connection Type Hose connection Maximum Applicable Pressure Data 1
Primary Pressure(MPa) 0.05~1