1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Intake Valve - Automatic Intake Valve - VB-10 Series

YTK VALVE

Intake Valve - Automatic Intake Valve - VB-10 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,083.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
• This valve increases atmospheric pressure by applying air to the pipe from which it is difficult to drain the water. Consequently, water is easily drained during water drainage operations.
• As a 60-mesh strainer is built into the valve, there are no blockages due to scale.
• In addition, even if water leaks due to blockage, water can be stopped by tightening the cap.
• As the highest temperature is 95°C, warm water is also supported.
• Can be mounted in both vertical and horizontal directions (Downward facing not possible).

 
Part Number
VB-10-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,083.70

YTK VALVE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Intake Valve/Vent Valve Applicable Fluid Water Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 95 Body Material Bronze Connection Type Connected to Only the Input Side
Supply Side, Screw Connection Types R Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Maximum Applicable Pressure Data 1
Primary Pressure(MPa) 0.05~1

Please check the type/dimensions/specifications of the part VB-10-15A in the Intake Valve - Automatic Intake Valve - VB-10 Series series.