1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Relief Valve AL-52F-95 Series for Hot water Equipment

YTK VALVE

Relief Valve AL-52F-95 Series for Hot water Equipment
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,424.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Attached to the piping system of a hot water heat exchanger, when there is a rise in pressure in the system due to the expansion of the water or pressure rise due to the abnormality, it will be used for the purpose of ensuring the safety of the equipment.

[Features]
▪ A diaphragm with a large effective pressure area is used in the pressure receiver, so the spouting amount during initial operations is considerable, and spouting at start and end pressure is stable.
· The water contact part and mechanical part are separated by a diaphragm and are therefore hygienic.
· A manual lever is attached, so actuation, level check and drainage from the whole system are easily performed.
· The diaphragm has superior durability as it is made from heat resistant and water resistant synthetic rubber.
▪ The AL-72F relief valve uses parallel screws in the exit connection that makes piping easy with the cap nut.
▪ The AL-52S relief valve has superior corrosion resistance properties because its valve seat is made from stainless steel. This makes it suitable for use in electric water heaters.

 
Part Number
AL-52F-95-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,424.31

YTK VALVE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Relief Valves for Hot Water Equipments Applicable Fluid Water Max. Applicable Pressure(MPa) 0.1 or Less
Max. Fluid Temperature(℃) 100 Body Material Bronze Connection Type Different Diameter Connection
Supply Side, Screw Connection Types R Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 3/4B(20A) Control Side, Thread Connection Type Rc
Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Maximum Applicable Pressure Data 0.095

Please check the type/dimensions/specifications of the part AL-52F-95-20A in the Relief Valve AL-52F-95 Series for Hot water Equipment series.