1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Relief Valve, AL-4 Series (AL-4-0.9-150A)

YTK VALVE

Safety Relief Valve, AL-4 Series (AL-4-0.9-150A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Mainly used as a safety relief valve downstream of a pressure reducing valve, safety valve for various pressure vessels and instrumentation equipment, and relief valve for pumps.
· Fluororesin disks are used in AL-4T valve parts for superior valve seat sealing.

Part Number
AL-4-0.9-150A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Applicable Pressure Data

฿ 100.00

YTK VALVE 1 Piece(s) Quote 0.9

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Safe Valve Applicable Fluid Steam Max. Applicable Pressure(MPa) 1.01~2
Max. Fluid Temperature(℃) 220 Connection Type Equal Dia. Connection Supply Side, Flange Connection Types JIS 16K Flange
Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) 6B(150A) Control Side, Flange Connection Type JIS 16K Flange Control Side Nominal The Pipe Flange B name(A name) 6B(150A)
Primary Pressure(MPa) 0.05~1.5 Material (Valve Body / Valve Seat) Stainless Steel