(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Mainly used as a safety relief valve downstream of a pressure reducing valve, safety valve for various pressure vessels and instrumentation equipment, and relief valve for pumps.
· Fluororesin disks are used in AL-4T valve parts for superior valve seat sealing.
Part Number |
---|
AL-4T-CAC-0.1-100A |
AL-4T-CAC-1.0-80A |
AL-4T-SUS-0.9-150A |
AL-4T-SUS-1.0-150A |
AL-4T-SUS-1.1-150A |
AL-4T-SUS-1.2-150A |
AL-4T-SUS-1.3-150A |
AL-4T-SUS-1.4-150A |
AL-4T-SUS-1.5-150A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Max. Applicable Pressure (MPa) | Supply Side, Flange Connection Types | Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) | Control Side, Flange Connection Type | Control Side Nominal The Pipe Flange B name(A name) | Maximum Applicable Pressure Data | Primary Pressure (MPa) | Material (Valve Body / Valve Seat) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 69,650.38 | YTK VALVE | 1 Piece(s) | 14 Day(s) | 0.11~1 | JIS 10K Flange | 4B(100A) | JIS 10K Flange | 4B(100A) | 0.1 | 0.05~1.0 | Bronze (Fluorinated Resin Disc Included) | ||
฿ 39,591.80 | YTK VALVE | 1 Piece(s) | 9 Day(s) | 0.11~1 | JIS 10K Flange | 3B(80A) | JIS 10K Flange | 3B(80A) | 1 | 0.05~1.0 | Bronze (Fluorinated Resin Disc Included) | ||
฿ 100.00 | YTK VALVE | 1 Piece(s) | Quote | 1.01~2 | JIS 16K Flange | 6B(150A) | JIS 16K Flange | 6B(150A) | 0.9 | 0.05~1.5 | Stainless Steel (Fluorinated Resin Disc Included) | ||
฿ 100.00 | YTK VALVE | 1 Piece(s) | Quote | 1.01~2 | JIS 16K Flange | 6B(150A) | JIS 16K Flange | 6B(150A) | 1 | 0.05~1.5 | Stainless Steel (Fluorinated Resin Disc Included) | ||
฿ 100.00 | YTK VALVE | 1 Piece(s) | Quote | 1.01~2 | JIS 16K Flange | 6B(150A) | JIS 16K Flange | 6B(150A) | 1.1 | 0.05~1.5 | Stainless Steel (Fluorinated Resin Disc Included) | ||
฿ 100.00 | YTK VALVE | 1 Piece(s) | Quote | 1.01~2 | JIS 16K Flange | 6B(150A) | JIS 16K Flange | 6B(150A) | 1.2 | 0.05~1.5 | Stainless Steel (Fluorinated Resin Disc Included) | ||
฿ 100.00 | YTK VALVE | 1 Piece(s) | Quote | 1.01~2 | JIS 16K Flange | 6B(150A) | JIS 16K Flange | 6B(150A) | 1.3 | 0.05~1.5 | Stainless Steel (Fluorinated Resin Disc Included) | ||
฿ 100.00 | YTK VALVE | 1 Piece(s) | Quote | 1.01~2 | JIS 16K Flange | 6B(150A) | JIS 16K Flange | 6B(150A) | 1.4 | 0.05~1.5 | Stainless Steel (Fluorinated Resin Disc Included) | ||
฿ 100.00 | YTK VALVE | 1 Piece(s) | Quote | 1.01~2 | JIS 16K Flange | 6B(150A) | JIS 16K Flange | 6B(150A) | 1.5 | 0.05~1.5 | Stainless Steel (Fluorinated Resin Disc Included) |
Loading...
Regulating Valve / Safety Valve Type | Safe Valve | Applicable Fluid | Steam | Max. Fluid Temperature(℃) | 150 |
---|---|---|---|---|---|
Connection Type | Equal Dia. Connection |
How can we improve?
How can we improve?