1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Relief Valve AL-300T/AL-301 T Series

YTK VALVE

Safety Relief Valve AL-300T/AL-301 T Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,343.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
• Fluororesin disks are used in valve components for superior valve seat air-tightness.
• The AL-301T is a stainless steel main section (valve and valve seat) with superior corrosion resistance and durability.

Part Number
AL-300T-0.1-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,343.70

YTK VALVE 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Safe Valve Applicable Fluid Water / Air / Oil Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 150 Connection Type Equal Dia. Connection Supply Side, Flange Connection Types JIS 10K Flange
Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) 2B(50A) Control Side, Flange Connection Type JIS 10K Flange Control Side Nominal The Pipe Flange B name(A name) 2B(50A)
Maximum Applicable Pressure Data 0.1 Primary Pressure(MPa) 0.05~1.0 Material (Valve Body / Valve Seat) Bronze (Fluorinated Resin Disc Included)

Please check the type/dimensions/specifications of the part AL-300T-0.1-50A in the Safety Relief Valve AL-300T/AL-301 T Series series.