1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Relief Valve, AL-260 Series (AL-260-0.1-20A)

YTK VALVE

Relief Valve, AL-260 Series (AL-260-0.1-20A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Primary components are made of stainless steel, while all parts coming in contact with liquid employ corrosion-resistant materials.
· The dashpot structure provides a high degree of efficacy for lines subject to large pulsating motion or pressure fluctuations.
· Reduces chattering and hunting.
· Stable operation is achieved even when the back pressure changes during continuous blowing.
· Because the AL-260R model comes with a handle, pressure changes can easily be performed.

Part Number
AL-260-0.1-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Maximum Applicable Pressure Data

฿ 10,144.77

YTK VALVE 1 Piece(s) 9 Day(s) 3/4B(20A)3/4B(20A)0.1

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Safe Valve Applicable Fluid Water / Oil Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 120 Connection Type Equal Dia. Connection Supply Side, Screw Connection Types Rc
Control Side, Thread Connection Type Rc Primary Pressure(MPa) 0.05~1.0 Material (Valve Body / Valve Seat) Stainless Steel

Please check the type/dimensions/specifications of the part AL-260-0.1-20A in the Relief Valve, AL-260 Series series.

Products with similar specification

Part Number
AL-260-0.1-15A
AL-260-0.1-25A
AL-260-0.2-15A
AL-260-0.2-20A
AL-260-0.2-25A
AL-260-0.3-15A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Maximum Applicable Pressure Data

฿ 9,793.91

1 Piece(s) 9 Day(s) 1/2B(15A)1/2B(15A)0.1

฿ 11,948.19

1 Piece(s) 9 Day(s) 1B(25A)1B(25A)0.1

฿ 9,793.91

1 Piece(s) 9 Day(s) 1/2B(15A)1/2B(15A)0.2

฿ 10,144.77

1 Piece(s) 9 Day(s) 3/4B(20A)3/4B(20A)0.2

฿ 11,948.19

1 Piece(s) 9 Day(s) 1B(25A)1B(25A)0.2

฿ 9,793.91

1 Piece(s) 9 Day(s) 1/2B(15A)1/2B(15A)0.3