1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Vent, 11-AV Series (Part Number)

Air Vent, 11-AV Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,572.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Operates at a greater output across a wide range of pressures. The free-floating lever is less prone to wearing. The valve body and valve seat are made of highly durable hardened chrome steel.

Part Number
11-AV-11-20A
11-AV-18.7-20A
11-AV-28-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Applicable Pressure
(MPa)
Maximum Applicable Pressure Data

฿ 10,572.58

YTK VALVE 1 Piece(s) 5 Day(s) 1.01~21.1

฿ 10,572.58

YTK VALVE 1 Piece(s) 9 Day(s) 1.01~21.87

฿ 10,572.58

YTK VALVE 1 Piece(s) 9 Day(s) 2.01~32.8

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Exhaust valves / Suction and exhaust valves Applicable Fluid Water / Oil Max. Fluid Temperature(℃) 260
Connection Type Different Diameter Connection Supply Side, Screw Connection Types Rc Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 3/4B(20A)
Control Side, Thread Connection Type Rc Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Material (Valve Body / Valve Seat) Stainless Steel