1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Y-Shaped Strainer, SY-40H Series

Y-Shaped Strainer, SY-40H Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Usable for up to 2.0 MPa and smaller and lighter than the former product. High flow rate marine type product with a larger filtration surface designed to address flow rate reduction caused by clogging.

 
Part Number
SY-40H-20メッシュ-15A
SY-40H-80メッシュ-15A
SY-40H-100メッシュ-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Strainer Screen
(Mesh)

฿ 100.00

YTK VALVE STRAINER 1 Piece(s) Quote 1/2B(15A)1/2B(15A)20

฿ 2,992.15

YTK VALVE STRAINER 1 Piece(s) 9 Day(s) 1/2B(15A)1/2B(15A)80

฿ 100.00

YTK VALVE STRAINER 1 Piece(s) Quote 1/2B(15A)1/2B(15A)100

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Others Shape Y Shaped Material Spherical Graphite Cast Iron
Supply Side, Connection Type Flange Control Side, Connection Type Flange Maximum Pressure(MPa) 2.0
Maximum Temperature(℃) 220 Connection flange JIS 20K FF flange