(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High flow rate marine type product with a larger filtration surface designed to address flow rate reduction caused by clogging.
Part Number |
---|
SY-2-20メッシュ-200A |
SY-2-80メッシュ-200A |
SY-2-100メッシュ-200A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Strainer Screen (Mesh) |
---|---|---|---|---|---|---|
฿ 100.00 | YTK VALVE STRAINER | 1 Piece(s) | Quote | 20 | ||
฿ 100.00 | YTK VALVE STRAINER | 1 Piece(s) | Quote | 80 | ||
฿ 100.00 | YTK VALVE STRAINER | 1 Piece(s) | Quote | 100 |
Loading...
Applicable Fluid | Water / Air / Others | Shape | Y Shaped | Material | Spherical Graphite Cast Iron |
---|---|---|---|---|---|
Supply Side, Connection Type | Flange | Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) | 8B(200A) | Control Side, Connection Type | Flange |
Control Side Nominal The Pipe Flange B name(A name) | 8B(200A) | Maximum Pressure(MPa) | 2.0 | Maximum Temperature(℃) | 220 |
Connection flange | JIS 20K FF flange |
How can we improve?
How can we improve?