1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Y-Shaped, Strainer, SY-20-20 Series

YTK VALVE STRAINER

Y-Shaped, Strainer, SY-20-20 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 58,750.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High flow rate marine type product with a larger filtration surface designed to address flow rate reduction caused by clogging. A standard screen is made of stainless steel and has an 80 mesh strainer.

Part Number
SY-20-20-32A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 58,750.00

YTK VALVE STRAINER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Others Shape Y Shaped Material Carbon Steel Casting Steel
Supply Side, Connection Type Flange Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) 1 1/4B(32A) Control Side, Connection Type Flange
Control Side Nominal The Pipe Flange B name(A name) 1 1/4B(32A) Maximum Pressure(MPa) 2.0 Maximum Temperature(℃) 260
Strainer Screen(Mesh) 80 Connection flange JIS 20K RF flange

Please check the type/dimensions/specifications of the part SY-20-20-32A in the Y-Shaped, Strainer, SY-20-20 Series series.