1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Y-Strainers, SY-20-10 Series

YTK VALVE STRAINER

Y-Strainers, SY-20-10 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high flow-rate maritime type product with a larger filtration surface. Allows for a reduction in flow rate caused by clogging. The standard specification screen is stainless steel with a size 80 mesh.

Part Number
SY-20-10-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

YTK VALVE STRAINER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Others Shape Y Shaped Material Carbon Steel Casting Steel
Supply Side, Connection Type Flange Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) 2B(50A) Control Side, Connection Type Flange
Control Side Nominal The Pipe Flange B name(A name) 2B(50A) Maximum Pressure(MPa) 1 Maximum Temperature(℃) 260
Strainer Screen(Mesh) 80 Connection flange JIS 10K RF flange