1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Y-Shaped Strainer, SY-17 Series (SY-17-15A)

YTK VALVE STRAINER

Y-Shaped Strainer, SY-17 Series (SY-17-15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Since it is a product made from stainless steel cast steel, there are no worries about rusting, and it has a variety of uses, such as for food and chemical industry related as well as for oil supply piping purposes.
· High-flow rate marine type with enlarged filtration area to a maximum extent taking into account reduced flow rate, etc., due to clogging.

Part Number
SY-17-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

฿ 2,840.30

YTK VALVE STRAINER 1 Piece(s) 3 Day(s) 1/2B(15A)1/2B(15A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Others Shape Y Shaped Material Stainless Cast Steel
Supply Side, Connection Type Rc Control Side, Connection Type Rc Maximum Pressure(MPa) 2.0
Maximum Temperature(℃) 150 Strainer Screen(Mesh) 80

Please check the type/dimensions/specifications of the part SY-17-15A in the Y-Shaped Strainer, SY-17 Series series.

Products with similar specification

Part Number
SY-17-20A
SY-17-25A
SY-17-32A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

฿ 3,759.71

1 Piece(s) 8 Day(s) 3/4B(20A)3/4B(20A)

฿ 4,119.04

1 Piece(s) 3 Day(s) 1B(25A)1B(25A)

฿ 7,151.97

1 Piece(s) 3 Day(s) 1 1/4B(32A)1 1/4B(32A)