1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

U-Shaped Strainer SU-20 Series (Part Number)

YTK VALVE STRAINER

U-Shaped Strainer SU-20 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,463.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Larger filtration surface designed to address flow rate reduction caused by clogging.

Part Number
SU-20-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,463.49

YTK VALVE STRAINER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Oil / Others Shape U Shaped Material Spherical Graphite Cast Iron
Supply Side, Connection Type Flange Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) 1B(25A) Control Side, Connection Type Flange
Control Side Nominal The Pipe Flange B name(A name) 1B(25A) Maximum Pressure(MPa) 1 Maximum Temperature(℃) 220
Strainer Screen(Mesh) 60 Connection flange JIS 10K FF flange

Please check the type/dimensions/specifications of the part SU-20-25A in the U-Shaped Strainer SU-20 Series series.