1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

U-Shaped, Strainer, SU-20S Series

YTK VALVE STRAINER

U-Shaped, Strainer, SU-20S Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,333.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Larger filtration surface designed to address flow rate reduction caused by clogging. Single-touch lid can be removed using a single bolt for convenient to disassembly and cleaning.

Part Number
SU-20S-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,333.34

YTK VALVE STRAINER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Oil / Others Shape U Shaped Material Spherical Graphite Cast Iron
Supply Side, Connection Type Flange Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) 3/4B(20A) Control Side, Connection Type Flange
Control Side Nominal The Pipe Flange B name(A name) 3/4B(20A) Maximum Pressure(MPa) 1 Maximum Temperature(℃) 80
Strainer Screen(Mesh) 60 Connection flange JIS 10K FF flange

Please check the type/dimensions/specifications of the part SU-20S-20A in the U-Shaped, Strainer, SU-20S Series series.