1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solenoid Valve DP-200/DP-200-N Series (DP-200-10A)

YTK MULTIREX VALVE

Solenoid Valve DP-200/DP-200-N Series (DP-200-10A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Water hammer shock reduction and shortening the valve closure time are achieved. No leakage from valve seat as the valve is made of synthetic rubber.

 
Part Number
DP-200-10A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Designation of Piping Thread Denomination B(Denomination A) Valve Box Material

฿ 7,844.27

YTK MULTIREX VALVE 1 Piece(s) 9 Day(s) 3/8B(10A)Bronze

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil / Gas Protection Structure Standard / Water Hammer Corresponding
Connection Rc(R) Driving Type Pilot-operated Operating Temperature(°C) 5::60
Material Brass•Bronze Operating Pressure Differential Range(MPa) 0::

Please check the type/dimensions/specifications of the part DP-200-10A in the Solenoid Valve DP-200/DP-200-N Series series.

Products with similar specification

Part Number
DP-200-15A
DP-200-20A
DP-200-25A
DP-200-32A
DP-200-40A
DP-200-50A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Designation of Piping Thread Denomination B(Denomination A) Valve Box Material

฿ 13,416.67

1 Piece(s) 20 Day(s) 1/2B(15A)Bronze

฿ 8,600.91

1 Piece(s) 13 Day(s) 3/4B(20A)Bronze

฿ 10,133.53

1 Piece(s) 13 Day(s) 1B(25A)Bronze

฿ 16,126.75

1 Piece(s) 9 Day(s) 1 1/4B(32A)Bronze

฿ 18,978.99

1 Piece(s) 9 Day(s) 1 1/2B(40A)Bronze

฿ 22,362.86

1 Piece(s) 9 Day(s) 2B(50A)Bronze