1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solenoid Valve DP-100 Series (Part Number)

Solenoid Valve DP-100 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,658.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used with steam, cold water, air as well as a variety of other media including nitrogen gas, carbon dioxide (in dry state), argon gas and oil (20 cSt or less).
· Cleared open-close operations of 600,000 times or more. Three times more durable than the conventional model.
· The "ANTI STICKING MECHANISM" employed on the valve sliding part makes anti-scaling performance 3 times better than that of the conventional models.
· Corrosion-resistance is improved by using stainless steel for the main body, including the major internal parts.
· Employs cartridge type components, making maintenance drastically easier.
· Uses PTFE (fluoropolymer) gaskets for improved airtightness.
· Can be used with various pressures ranging from 0. to 1.0 MPa. (0.03 to 1.0 MPa for lateral coils)
· Can be mounted horizontally or vertically. (However, only if the angle is within 90° against the upward facing coil)

Features

●It is a solenoid valve which clears the opening/closing operation of 60 times or more and achieves durability 3 times higher than our previous model. 

Usage

●Applicable Fluid: Steam/Cold/Hot Water/Air/Nitrogen Gas/Carbon Dioxide Gas(dry state)/Argon Gas/Oil(20cSt or less)

Specification

●SPQ(piece):5
●Applicable Pressure: 0 to 1.0MPa(vacuum unavailable)
●Min Operating Differential Pressure: 0MPa (0.03MPa required for horizontal coils)
●Valve Seat Leak Rate: 50 mL/min(regular condition)(when air pressure is 0.6MPa)
●Working Temperature: 5 to 180°C 
●Con

Materials

●Valve Box: Stainless Steel 
●Valve Body: Stainless Steel 
●Disk: Fluorine Resin (PTFE)
Part Number
DP-100-10A
DP-100-15A
DP-100-20A
DP-100-25A
DP-100-32A
DP-100-40A
DP-100-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Designation of Piping Thread Denomination B(Denomination A)

฿ 7,658.94

YTK MULTIREX VALVE 1 Piece(s) 5 Day(s) 3/8B(10A)

฿ 13,166.67

MULTIREX VALVE 1 Piece(s) 1 Day(s) 1/2B(15A)

฿ 13,910.00

MULTIREX VALVE 1 Piece(s) 12 Day(s) 3/4B(20A)

฿ 16,253.34

MULTIREX VALVE 1 Piece(s) 12 Day(s) 1B(25A)

฿ 15,802.29

YTK MULTIREX VALVE 1 Piece(s) 5 Day(s) 1 1/4B(32A)

฿ 18,819.43

YTK MULTIREX VALVE 1 Piece(s) 15 Day(s) 1 1/2B(40A)

฿ 22,590.86

YTK MULTIREX VALVE 1 Piece(s) 7 Day(s) 2B(50A)

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil / Gas / Steam Protection Structure Standard / Dust Proofing / Splash proof
Connection Rc(R) Driving Type Pilot-operated Operating Temperature(°C) 5::180
Number of Solenoids Double Solenoid Material Stainless Steel