(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used with different fluids including steam, cold water, air, nitrogen and argon gas. Has cleared more than 600,000 opening/closing operations.
Part Number |
---|
DP-100F-15A |
DP-100F-20A |
DP-100F-25A |
DP-100F-32A |
DP-100F-40A |
DP-100F-50A |
DP-100F-65A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Designation of Pipe Flange Denomination B(Denomination A) | Operating Pressure Differential Range (MPa) |
---|---|---|---|---|---|---|---|
฿ 25,717.90 | YTK MULTIREX VALVE | 1 Piece(s) | 6 Day(s) | 1/2B(15A) | - | ||
฿ 26,575.28 | YTK MULTIREX VALVE | 1 Piece(s) | 8 Day(s) | 3/4B(20A) | 0~ | ||
฿ 24,175.76 | YTK MULTIREX VALVE | 1 Piece(s) | 3 Day(s) | 1B(25A) | 0~ | ||
฿ 34,691.39 | YTK MULTIREX VALVE | 1 Piece(s) | 6 Day(s) | 1 1/4B(32A) | 0~ | ||
฿ 36,305.52 | YTK MULTIREX VALVE | 1 Piece(s) | 6 Day(s) | 1 1/2B(40A) | 0~ | ||
฿ 34,615.43 | YTK MULTIREX VALVE | 1 Piece(s) | 8 Day(s) | 2B(50A) | 0~ | ||
฿ 45,898.37 | YTK MULTIREX VALVE | 1 Piece(s) | 9 Day(s) | 2 1/2B(65A) | 0~ |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Oil / Gas / Steam | Protection Structure | Standard / Dust Proofing / Splash proof |
---|---|---|---|---|---|
Connection | Pipe flange | Driving Type | Pilot-operated | Operating Temperature(°C) | 5::180 |
Number of Solenoids | Double Solenoid | Material | Stainless Steel |
How can we improve?
How can we improve?