1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solenoid Valve DP-100-C Series (Part Number)

Solenoid Valve DP-100-C Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,701.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Applicable with steam, cold water, air as well as a variety of other media including nitrogen gas, carbon dioxide (in dry state), argon gas and oil (20cSt or less).
· 600,000 or above opening/closing operations cleared.
· The "ANTI STICKING MECHANISM" employed on the valve sliding part makes prevents scaling 3 times more than the conventional models.
· The stainless steel body including the main internal components makes it stainless and more durable.
· Employs cartridge type components, making maintenance drastically easier.
· Uses PTFE (fluoropolymer) gaskets for improved airtightness.
· Can be used within a wide range of temperature from 0 to 1.0MPa. (When coil is horizontal, 0.03 to 1.0MPa)
· Can be mounted horizontally or vertically (however, when coil is upward, less than 90°).

 
Part Number
DP-100-C-25A
DP-100-C-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Designation of Piping Thread Denomination B(Denomination A)

฿ 17,701.34

YTK MULTIREX VALVE 1 Piece(s) 9 Day(s) 1B(25A)

฿ 27,090.29

YTK MULTIREX VALVE 1 Piece(s) 9 Day(s) 2B(50A)

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Oil / Gas / Steam Protection Structure Standard / Dust Proofing / Splash proof
Connection Rc(R) Driving Type Pilot-operated Operating Temperature(°C) 5::180
Number of Solenoids Double Solenoid Material Stainless Steel Operating Pressure Differential Range(MPa) 0::