1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compressor, Convenient Oil-Free Handy Compressor

MEI COMPRESSOR

Compressor, Convenient Oil-Free Handy Compressor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 65,778.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Two types of air outlets, general pressure (1MPa or less) and high pressure (2.5MPa or less) are available.

Part Number
SIREWHITE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 65,778.01

MEI COMPRESSOR 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Type General Compressor Motor Rated Horsepower Output Range(PS) 1~Less than 2 Motor Rated Output(kW{PS}) 1.25{1.7}
Lubrication Method Oil-Free Type Control Pressure(MPa) 4.2 Discharge Air Amount(L/min) 100~Less than 200
Driving Source (Types) Single-phase Noise Emission Value(dB) 62 Discharge Air Amount(L/min) 145
Frequency(Hz) 50/60

Please check the type/dimensions/specifications of the part SIREWHITE in the Compressor, Convenient Oil-Free Handy Compressor series.