1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Air Tank ST

Air Tank ST
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,579.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Available in a wide range of variations from 30 to 3,000 L.

[Feature]
· Ideal for energy saving.
· For effective air supply.
· Due to diverse applications and advanced uses of pneumatic pressure, the need for a subtank is increasing.
· Air tanks with a capacity of 30 L to 3,000 L will meet the need.
· ST400C-75 and all later models have socket retainers.
· For other specifications of air tanks and port sizes, please contact us.
· Products of the stainless steel (SUS304) specification, internal surface coated models and flange types can be manufactured.
· It is a Japanese Class - 2 pressure vessel as provided by the Ordinance on Safety of Boilers and Pressure Vessels (ST95 and later) and the standard color is gray (Munsell Number N-7).


◆Please contact below for questions about maintenance of compressors or selection of relevant parts

Part Number
ST30A-100
ST39-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInternal Volume L

฿ 14,579.21

MEI COMPRESSOR 1 Piece(s) 8 Day(s) 32

฿ 17,594.45

MEI COMPRESSOR 1 Piece(s) 8 Day(s) 39

Loading...

  1. 1