1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Basic Compressor, Two-Stage Compressor BT-75C

MEI COMPRESSOR

Basic Compressor, Two-Stage Compressor BT-75C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 96,593.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Two-stage basic compressor has a good cooling effect, and an outstanding compressed air deposition efficiency.

Part Number
BT-75C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 96,593.79

MEI COMPRESSOR 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Compressor Body Motor Rated Horsepower Output Range(PS) 10~Less than 20 Motor Rated Output(kW{PS}) 7.5{10}
Lubrication Method Oil Supply Type Control Pressure(MPa) 0.98 Discharge Air Amount(L/min) 800~Less than 900
Drive Control Method Continuous / intermittent operating combined type Discharge Air Amount(L/min) 840 Product Type GK-75C

Please check the type/dimensions/specifications of the part BT-75C in the Basic Compressor, Two-Stage Compressor BT-75C series.