1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Basic Compressor, Single-Stage Compressor GHO-1C

MEI COMPRESSOR

Basic Compressor, Single-Stage Compressor GHO-1C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,323.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The single-stage basic compressor can be incorporated in various machines or for stationary type.

Part Number
GHO-1C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 23,323.41

MEI COMPRESSOR 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Compressor Body Motor Rated Horsepower Output Range(PS) 1~Less than 2 Motor Rated Output(kW{PS}) 0.75{1}
Lubrication Method Oil Supply Type Control Pressure(MPa) 0.98 Discharge Air Amount(L/min) 10~Less than 100
Drive Control Method Intermittent Discharge Air Amount(L/min) 80 Product Type GH-08D

Please check the type/dimensions/specifications of the part GHO-1C in the Basic Compressor, Single-Stage Compressor GHO-1C series.