(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Please contact us for shortened delivery time.
Air purification system using activated carbon fibers.
Type | Line Filter | Compressed Air Quality | General Dry Air | Filtration Level | Fibrous activated carbon |
---|---|---|---|---|---|
Connection Type | Rc | How to Connect | Pipe connection type |
Please check the type/dimensions/specifications of the part MSK250B-10 in the Air Purification System, Activated Carbon Filter series.
Part Number |
---|
MSK1000-14 |
MSK1300-20 |
MSK150B-04 |
MSK200B-06 |
MSK400-10 |
MSK700-14 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Treatment Air Flow Rate (l/min) | Connection Bore Diameter B | Type of Element Filter | Air Inlet Flow (㎥/min) |
---|---|---|---|---|---|---|---|---|
฿ 49,141.24 | 1 Piece(s) | 12 Day(s) | 10600 | 1 1/2 | EKS1000 | 10.6 | ||
฿ 59,091.54 | 1 Piece(s) | 12 Day(s) | 13800 | 2 | EKS1300 | 13.8 | ||
฿ 9,605.38 | 1 Piece(s) | 12 Day(s) | 1200 | 1/2 | EKS150 | 1.2 | ||
฿ 13,377.69 | 1 Piece(s) | 12 Day(s) | 1800 | 3/4 | EKS200 | 1.8 | ||
฿ 21,714.59 | 1 Piece(s) | 12 Day(s) | 3900 | 1 | EKS400 | 3.9 | ||
฿ 31,496.04 | 1 Piece(s) | 12 Day(s) | 6600 | 1 1/2 | EKS700 | 6.6 |
How can we improve?
How can we improve?