1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Auxiliary Equipment, AF Type Air Filter (With Auto Drain)

Pneumatic Auxiliary Equipment, AF Type Air Filter (With Auto Drain)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,588.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Used to remove a certain amount of over-saturated moisture and fixed contaminants in the air line.

Part Number
AF10-M5C-A
AF50-06D-A
AF50-10D-A
AF60-10D-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Connection Type Connection Bore Diameter B

฿ 2,588.41

MEI FILTER 1 Piece(s) 12 Day(s) 180MM5x0.8

฿ 5,727.78

MEI FILTER 1 Piece(s) 3 Day(s) 11000Rc3/4

฿ 5,727.78

MEI FILTER 1 Piece(s) 12 Day(s) 11000Rc1

฿ 7,482.65

MEI FILTER 1 Piece(s) 12 Day(s) 12000Rc1

Loading...

  1. 1

Basic Information

Type Filter Compressed Air Quality General Dry Air / High moisture air / Coarse dust containing air Filtration Level 5μm
Operating Environment Standard Drain Cock Auto differential pressure type How to Connect Pipe connection type