1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Paint Pumping Tank, Automatic Type (Air Motor)

MEI AIR BLOW GUN/NOZZLE

Paint Pumping Tank, Automatic Type (Air Motor)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 41,928.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Greatly improves work efficiency when painting wide surface areas, when working with high out of reach places, or when carrying out continuous automatic painting, etc.

 
Part Number
PA-10B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 41,928.78

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Type Pressure Tanks Capacity Scope Section (Lower Limit)(ℓ) 1 / 5 / 10 Capacity Scope Section (Upper Limit)(ℓ) 10 / 20 / 30 / 40 / 50 / 60 / 70 / 80 / 90 / 100 / 150 / 200 / 250 / 300
Capacity(ℓ) 10 Max. Operating Pressure(MPa) 0.69 Agitators Available
Agitating method Automatic (air motor) Paint Outlet G1/4X1 Inner Tank With PC-10

Please check the type/dimensions/specifications of the part PA-10B in the Paint Pumping Tank, Automatic Type (Air Motor) series.