1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paint Diaphragm Pump Set, General Purpose Type

MEI AIR BLOW GUN/NOZZLE

Paint Diaphragm Pump Set, General Purpose Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 70,384.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For use with coating/painting robots, automatic painting machines, and spray guns for large-volume painting etc.

[Features]
· A paint diaphragm pump.
· A reasonably priced paint diaphragm pump.
· A space saving design. Multiple pumps can be lined up alongside each other, allowing easy construction of color change systems. The DP-05B and DP-10A pumps are flat on both sides so that they can be lined up with no gaps.
· Low remaining amount in pump: Its small size and reduced paint circuit capacity means that the remaining amount within the pump is only 6mL, enabling the user to save on the amount of cleaning agent used. This helps reduce the amount of VOC discharged (PDP-05B).
· Simple design: Supplies paint after first adjusting the paint pressure to a suitable level. Its simple design allows for easy color changing and cleaning.
· Easy to install and move around. An air driven type that can be safely used by simply connecting to an air source

 
Part Number
PDP-17B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 70,384.00

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Electric Pump Type Diaphragm-type Applicable Fluid Paint Maximum Discharge Amount(l/min) 17
Driving Source Air Driven Air Inlet Type G The diameter of air inlet 1/4
Paint Outlet Type G Paint Outlet Diameter 1/4 Specifications General Purpose
Diaphragm Pump Type DP-17B Paint Pressure Reducing Valve Type FR-4A

Please check the type/dimensions/specifications of the part PDP-17B in the Paint Diaphragm Pump Set, General Purpose Type series.