(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Miyoshi block bearing holder URW type (press fit)
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 6 and 22
● Bearing Used : Deep Groove Ball Bearing
● Shape : T-Shaped
● Material :
Housing - A2017
[Application]
Bearings with housings are commonly used in automation machines system
Part Number |
---|
URW-306 |
URW-408 |
URW-410 |
URW-512 |
URW-514 |
URW-616 |
URW-618 |
URW-720 |
URW-722 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 708.85 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 6 | 26 | ||
฿ 912.10 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 8 | 32 | ||
฿ 912.10 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 10 | 32 | ||
฿ 1,169.22 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 12 | 38 | ||
฿ 1,169.22 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 14 | 38 | ||
฿ 1,782.54 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 3 Day(s) | 10 | 16 | 48 | ||
฿ 1,781.52 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 18 | 48 | ||
฿ 2,140.77 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 20 | 52 | ||
฿ 2,139.75 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 22 | 52 |
Loading...
Main Body Shape | T Type | Bearing Type | Deep Groove Ball Bearing | Number of Bearings | Single |
---|---|---|---|---|---|
Housing Material | A2017 | Retaining Ring | No | Type | Bearing holder set, Outer ring captured type |
Surface Treatment | No |
How can we improve?
How can we improve?