(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Miyoshi Block, Bearing Housing FPA Flange Type (Split Clamp)
Bearings with housings are commonly used in various industrial applications and providing a mounting structure.They offer a wide variety of sizes to choose from.
[Feature]
● Bearing Inner Diameter Minimum/Maximum (mm.): 6 and 22
● Flange Shape : Compact Type
● Material :
Housing - Duralumin A2017
Setup Screw - SUS304
[Application]
Bearings with housings are commonly used in automation machines system
Part Number |
---|
FPA-306 |
FPA-408 |
FPA-410 |
FPA-512 |
FPA-514 |
FPA-616 |
FPA-618 |
FPA-720 |
FPA-722 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Bearing Inner Dia. d (mm) | Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,215.45 | MYK UNIVERSAL JOINTS | 1 Pack(s) | 2 Pieces Per Package | 6 Day(s) | 10 | 6 | 26 | ||
฿ 1,422.77 | MYK UNIVERSAL JOINTS | 1 Pack(s) | 2 Pieces Per Package | 6 Day(s) | 10 | 8 | 34 | ||
฿ 1,422.26 | MYK UNIVERSAL JOINTS | 1 Pack(s) | 2 Pieces Per Package | 6 Day(s) | 10 | 10 | 34 | ||
฿ 1,788.62 | MYK UNIVERSAL JOINTS | 1 Pack(s) | 2 Pieces Per Package | 6 Day(s) | 10 | 12 | 40 | ||
฿ 1,787.61 | MYK UNIVERSAL JOINTS | 1 Pack(s) | 2 Pieces Per Package | 6 Day(s) | 10 | 14 | 40 | ||
฿ 2,721.55 | MYK UNIVERSAL JOINTS | 1 Pack(s) | 2 Pieces Per Package | 6 Day(s) | 10 | 16 | 50 | ||
฿ 2,720.03 | MYK UNIVERSAL JOINTS | 1 Pack(s) | 2 Pieces Per Package | 6 Day(s) | 10 | 18 | 50 | ||
฿ 3,191.06 | MYK UNIVERSAL JOINTS | 1 Pack(s) | 2 Pieces Per Package | 6 Day(s) | 10 | 20 | 54 | ||
฿ 2,318.66 | MYK UNIVERSAL JOINTS | 1 Pack(s) | 2 Pieces Per Package | Quote | 10 | 22 | 54 |
Loading...
Main Body Shape | Flange Shape | Bearing Type | Deep Groove Ball Bearing | Number of Bearings | Single |
---|---|---|---|---|---|
Housing Material | A2017 | Flange Shape | Compact Type | Retaining Ring | No |
Type | Bearing holder set, Outer ring captured type | Surface Treatment | No |
How can we improve?
How can we improve?