1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint Power Type With Spline Shaft B-PS Series

Joint Power Type With Spline Shaft B-PS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,386.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Comprising of 2 standard joints and a join slide (SPS and SPA).
· In the case of the standard product, since the joint and the join slide are not set up on delivery, once the overall length dimension is decided, use the spring pin provided to set for use (HJ-P uses joint pin instead of spring pin ).
· When setting, ensure symmetry of left/right joint assembly.
· Note that if set incorrectly, the output shaft speed will become uneven

 
Part Number
B-20PS-A-A
B-22PS-A-A
B-25PS-A-A
B-30PS-A-A
B-35PS-A-A
B-40PS-A-A
B-45PS-A-A
B-50PS-A-A
B-60PS-A-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)

฿ 15,386.40

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 102040324~806

฿ 18,569.18

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 102244340~1018

฿ 21,125.13

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 102550360~1034

฿ 30,786.79

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 103060458~1095

฿ 41,550.16

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 103570520~1136

฿ 55,908.43

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 104080588~1182

฿ 72,189.98

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 104590650~1223

฿ 105,497.76

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 1050100690~1255

฿ 119,742.23

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 1060120760~1312

Loading...

  1. 1

Basic Information

Type Shaft Type Features High Torque Body Material S45C
Application Standard Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A
Q Type (Decomposition) No