1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shaft Type Joint With Hex Shaft, Wear-Resistant HJ-GX Model

Shaft Type Joint With Hex Shaft, Wear-Resistant HJ-GX Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,989.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A joint with a hexagonal shaft that can be freely cut at any point.
· Expansion/contraction range is large for a broad range of installations.

 
Part Number
HJ-6GX-A-A
HJ-8GX-A-A
HJ-10GX-A-A
HJ-12GX-A-A
HJ-14GX-A-A
HJ-16GX-A-A
HJ-18GX-A-A
HJ-20GX-A-A
HJ-22GX-A-A
HJ-25GX-A-A
HJ-30GX-A-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)

฿ 6,969.19

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 10612105~232

฿ 5,989.29

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10815122~237

฿ 7,717.14

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 101019136~269

฿ 9,060.64

MYK UNIVERSAL JOINTS 1 Piece(s) 17 Day(s) 101223168~287

฿ 9,869.00

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 101426198~366

฿ 12,218.30

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 101630241~391

฿ 11,861.51

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 101833269~422

฿ 14,118.93

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 102036284~454

฿ 16,129.35

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 102240307~533

฿ 19,867.87

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 102544345~575

฿ 25,402.96

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 103051399~599

Loading...

  1. 1

Basic Information

Type Shaft Type Body Material SCM415 Application Standard
Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A