1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint Slide SPSS Series

Joint Slide SPSS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,346.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SPSS (spline shaft), SPAS/SPOS (spline sleeve) material: SUS304.

[Features]
· Please pay attention to the effective dimensions of spline for sleeve and shaft cutting.
· Use on the sliding part during rotation.

 
Part Number
SPAS-6
SPAS-8
SPAS-10
SPAS-12
SPAS-16
SPAS-20
SPOS-6
SPOS-8
SPOS-10
SPOS-12
SPOS-16
SPOS-20
SPSAS-8
SPSAS-10
SPSAS-12
SPSS-6
SPSS-8
SPSS-10
SPSS-12
SPSS-16
SPSS-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSφd
(Ø)
φD
(Ø)
Spline Dimension Joints Slide Details Sleeve specifications Shaft Length L
(mm)
The length of the sleeve (E, E1)
(mm)

฿ 6,436.00

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 106-Large Diameter 6m=0.5 z=10SleeveWith hub-43.5

฿ 6,440.63

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 108-Large Diameter 8 m=0.5 z=14SleeveWith hub-50.5

฿ 7,174.22

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 1010-Large Diameter 10 m=0.5 z=18SleeveWith hub-65

฿ 8,747.07

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 1012-Large Diameter 12 m=0.75 z=14SleeveWith hub-80

฿ 11,137.79

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 1016-13×16×3.5×6SleeveWith hub-95

฿ 14,525.23

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 1020-18×22×5.0×6SleeveWith hub-110

฿ 4,878.77

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 108-Large Diameter 6m=0.5 z=10SleeveWithout hub-38.5

฿ 4,882.41

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 1010-Large Diameter 8 m=0.5 z=14SleeveWithout hub-45.5

฿ 5,614.41

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 1012-Large Diameter 10 m=0.5 z=18SleeveWithout hub-60

฿ 6,566.17

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 1014-Large Diameter 12 m=0.75 z=14SleeveWithout hub-70

฿ 8,618.19

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 1020-13×16×3.5×6SleeveWithout hub-80

฿ 10,723.53

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 1025-18×22×5.0×6SleeveWithout hub-95

฿ 8,567.00

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 108-Large Diameter 8 m=0.5 z=14Unit (shaft + sleeve)With hub30050.5

฿ 10,023.78

MYK UNIVERSAL JOINTS 1 Piece(s) 8 Day(s) 1010-Large Diameter 10 m=0.5 z=18Unit (shaft + sleeve)With hub30065

฿ 11,935.00

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 1012-Large Diameter 12 m=0.75 z=14Unit (shaft + sleeve)With hub40080

฿ 2,346.88

MYK UNIVERSAL JOINTS 1 Piece(s) 7 Day(s) 10-6Large Diameter 6m=0.5 z=10Shaft-150-

฿ 2,359.55

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10-8Large Diameter 8 m=0.5 z=14Shaft-300-

฿ 2,876.04

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10-10Large Diameter 10 m=0.5 z=18Shaft-300-

฿ 3,552.51

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10-12Large Diameter 12 m=0.75 z=14Shaft-400-

฿ 8,440.45

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10-1613×16×3.5×6Shaft-400-

฿ 10,893.08

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10-2218×22×5.0×6Shaft-600-

Loading...

  1. 1

Basic Information

Type Shaft Type Body Material SUS304 Application Standard