1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Join Slide GX Series

Join Slide GX Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 853.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

GXS (hexagonal polished shaft) material: S-45C. GXA/GXO (hexagonal sleeve) material: STKM-13.
[Features]
· The hex sleeve and shaft can be cut at any position.
· It cannot be used where there is sliding activity during rotation.
· When using as a sliding unit, the NX sliding unit should also be considered.

 
Part Number
GXA-6
GXA-8
GXA-10
GXA-12
GXA-14
GXA-16
GXA-18
GXA-20
GXA-22
GXA-30
GXO-6
GXO-8
GXO-10
GXO-12
GXO-14
GXO-16
GXO-18
GXO-20
GXO-22
GXO-25
GXO-30
GXS-6
GXS-8
GXS-10
GXS-12
GXS-14
GXS-16
GXS-18
GXS-20
GXS-22
GXS-30
GXSA-8
GXSA-10
GXSA-12
GXSA-18
GXSO-10
GXSO-14
GXSO-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSφd
(Ø)
φD
(Ø)
Body Material Hex dimension A Joints Slide Details Sleeve specifications Shaft Length L
(mm)
The length of the sleeve (E, E1)
(mm)

฿ 1,335.73

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10611[Steel] STKM-136.7SleeveWith hub-85

฿ 1,338.77

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10813[Steel] STKM-137.7SleeveWith hub-85

฿ 1,585.45

MYK UNIVERSAL JOINTS 1 Piece(s) Same day 101016[Steel] STKM-139.8SleeveWith hub-105

฿ 1,913.14

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 101220[Steel] STKM-1311.7SleeveWith hub-108

฿ 2,165.01

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 101423[Steel] STKM-1313.7SleeveWith hub-128

฿ 2,643.20

MYK UNIVERSAL JOINTS 1 Piece(s) 7 Day(s) 101628[Steel] STKM-1316.7SleeveWith hub-128

฿ 2,840.93

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 101832[Steel] STKM-1318.7SleeveWith hub-150

฿ 3,254.82

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 102035[Steel] STKM-1320.7SleeveWith hub-170

฿ 3,712.33

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 102238[Steel] STKM-1322.6SleeveWith hub-190

฿ 5,335.53

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 103054[Steel] STKM-1331.6SleeveWith hub-215

฿ 853.82

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10-11[Steel] STKM-136.7SleeveWithout hub-80

฿ 856.30

MYK UNIVERSAL JOINTS 1 Piece(s) 10 Day(s) 10-13[Steel] STKM-137.7SleeveWithout hub-80

฿ 1,006.66

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10-16[Steel] STKM-139.8SleeveWithout hub-100

฿ 1,233.00

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10-20[Steel] STKM-1311.7SleeveWithout hub-100

฿ 1,372.39

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10-23[Steel] STKM-1313.7SleeveWithout hub-120

฿ 1,711.86

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10-28[Steel] STKM-1316.7SleeveWithout hub-120

฿ 1,814.10

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10-32[Steel] STKM-1318.7SleeveWithout hub-140

฿ 2,071.17

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10-35[Steel] STKM-1320.7SleeveWithout hub-160

฿ 2,443.15

MYK UNIVERSAL JOINTS 1 Piece(s) 8 Day(s) 10-38[Steel] STKM-1322.6SleeveWithout hub-180

฿ 3,079.24

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10-44[Steel] STKM-1325.6SleeveWithout hub-200

฿ 3,662.44

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10-54[Steel] STKM-1331.6SleeveWithout hub-200

฿ 983.09

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 106-[Steel] S-45C6.7Shaft-118-

฿ 985.21

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 108-[Steel] S-45C7.7Shaft-119-

฿ 1,069.37

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 1010-[Steel] S-45C9.8Shaft-123-

฿ 1,230.87

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 1012-[Steel] S-45C11.7Shaft-129-

฿ 1,308.90

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 1014-[Steel] S-45C13.7Shaft-181.5-

฿ 1,548.78

MYK UNIVERSAL JOINTS 1 Piece(s) 7 Day(s) 1016-[Steel] S-45C16.7Shaft-184.5-

฿ 1,944.41

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 1018-[Steel] S-45C18.7Shaft-190-

฿ 2,168.97

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 1020-[Steel] S-45C20.7Shaft-190-

฿ 2,620.00

MYK UNIVERSAL JOINTS 1 Piece(s) 8 Day(s) 1022-[Steel] S-45C22.6Shaft-241-

฿ 3,843.12

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 1030-[Steel] S-45C31.6Shaft-256-

฿ 2,331.00

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10813[Steel] S-45C, STKM-137.7Unit (shaft + sleeve)With hub11985

฿ 2,628.05

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 101016[Steel] S-45C, STKM-139.8Unit (shaft + sleeve)With hub123105

฿ 3,117.53

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 101220[Steel] S-45C, STKM-1311.7Unit (shaft + sleeve)With hub129108

฿ 4,757.80

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 101832[Steel] S-45C, STKM-1318.7Unit (shaft + sleeve)With hub190150

฿ 2,049.40

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 101016[Steel] S-45C, STKM-139.8Unit (shaft + sleeve)Without hub123100

฿ 2,654.67

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 101423[Steel] S-45C, STKM-1313.7Unit (shaft + sleeve)Without hub181.5120

฿ 4,213.97

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 102035[Steel] S-45C, STKM-1320.7Unit (shaft + sleeve)Without hub190160

Loading...

  1. 1

Basic Information

Type Shaft Type Application Standard