1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Type Hobby Type R Series

Standard Type Hobby Type R Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 802.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For low torque manual use. Material: SUM24L. Surface plating processed.

 
Part Number
R-3-A-A
R-4-A-A
R-5-A-A
R-6-A-A
R-8-A-A
R-10-A-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)

฿ 802.35

MYK UNIVERSAL JOINTS 1 Piece(s) 3 Day(s) 103824

฿ 990.35

MYK UNIVERSAL JOINTS 1 Piece(s) 8 Day(s) 104824

฿ 1,135.17

MYK UNIVERSAL JOINTS 1 Piece(s) 3 Day(s) 1051231

฿ 1,020.57

UNIVERSAL JOINTS 1 Piece(s) 12 Day(s) 1061231

฿ 1,347.57

MYK UNIVERSAL JOINTS 1 Piece(s) 3 Day(s) 1081942

฿ 1,683.00

MYK UNIVERSAL JOINTS 1 Piece(s) 9 Day(s) 10101942

Loading...

  1. 1

Basic Information

Type Standard Type Body Material SUM24L Application Standard
Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A