1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Type Wear-Resistant HJ Series

Standard Type Wear-Resistant HJ Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,297.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A total hardening treatment used to increase fatigue strength.
· Alterations cannot be performed on hardened products.
· To extend lifespan of joints, boots and oil pack should be used.
· When the shaft bore is T-shaped, indicate the new JIS key or the old JIS key.
· In keyway processed type, the strong pins and shear pins are not included.

 
Part Number
HJ-6-A-A
HJ-8-A-A
HJ-10-A-A
HJ-12-A-A
HJ-14-A-A
HJ-16-A-A
HJ-18-A-A
HJ-20-A-A
HJ-22-A-A
HJ-25-A-A
HJ-30-A-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Max. Rotational Speed
(r/min)
Maximum Transmission Capacity
(N·m)

฿ 1,303.06

MYK UNIVERSAL JOINTS 1 Piece(s) 3 Day(s) 10612311001~200018008

฿ 1,297.43

MYK UNIVERSAL JOINTS 1 Piece(s) 3 Day(s) 10815361001~2000170013

฿ 1,772.35

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 101019421001~2000140030

฿ 2,212.24

MYK UNIVERSAL JOINTS 1 Piece(s) Same day 101223521001~2000110039

฿ 2,332.81

UNIVERSAL JOINTS 1 Piece(s) 3 Day(s) 10142659301~1000100058

฿ 2,752.10

MYK UNIVERSAL JOINTS 1 Piece(s) 3 Day(s) 10163074301~100085091

฿ 3,189.77

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10183381301~1000800137

฿ 3,818.53

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 10203687301~1000700177

฿ 4,491.05

MYK UNIVERSAL JOINTS 5 Piece(s) 17 Day(s) 10224094301~1000650235

฿ 5,748.57

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 102544105301~1000600324

฿ 6,427.37

MYK UNIVERSAL JOINTS 1 Piece(s) 6 Day(s) 103051122301~1000500481

Loading...

  1. 1

Basic Information

Type Standard Type Body Material SCM415 Application Standard
Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A