(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Use boots and oil packs to extend the lifespan of the joint.
· Specify whether the JIS key is new or old one when the shaft shape is B or T.
· With keyway processing, the spring pins are not included
Part Number |
---|
H-6-A-A |
H-8-A-A |
H-10-A-A |
H-12-A-A |
H-16-A-A |
H-20-A-A |
H-25-A-A |
H-30-A-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | φd (Ø) | φD (Ø) | Full Length (mm) | Max. Rotational Speed Range (r/min) | Max. Rotational Speed (r/min) | Maximum Transmission Capacity (N·m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,731.62 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 6 | 12.5 | 40 | 1001~2000 | 2000 | 9 | ||
฿ 1,850.35 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 3 Day(s) | 10 | 8 | 16 | 50 | 1001~2000 | 1800 | 19 | ||
฿ 2,211.10 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 10 | 20 | 56 | 1001~2000 | 1450 | 34 | ||
฿ 2,622.76 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 12 | 25 | 71 | 1001~2000 | 1200 | 60 | ||
฿ 3,053.81 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 16 | 32 | 80 | 301~1000 | 900 | 147 | ||
฿ 4,176.02 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 20 | 40 | 100 | 301~1000 | 720 | 265 | ||
฿ 6,150.04 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 25 | 50 | 126 | 301~1000 | 580 | 520 | ||
฿ 9,402.81 | MYK UNIVERSAL JOINTS | 1 Piece(s) | 6 Day(s) | 10 | 30 | 57 | 165 | 301~1000 | 510 | 804 |
Loading...
Type | Standard Type | Features | High accuracy / High durability | Body Material | SCM435 |
---|---|---|---|---|---|
Application | Standard | Shaft hole shape and left (B, T only JIS standards specified) | A | Shaft hole shape and right (B, T only JIS standards specified) | A |
How can we improve?
How can we improve?