1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

20K Type Ductile Cast-Iron Screw Down Strainer (Y Shape) (20-DT-N-15A)

TYV VALVE STRAINER

20K Type Ductile Cast-Iron Screw Down Strainer (Y Shape) (20-DT-N-15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sturdy valve which is rich in heat resistance and corrosion resistance and abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.

 
Part Number
20-DT-N-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B (Denomination A) Control Side Naminal Pipe Threads B name (A name)

฿ 100.00

TYV VALVE STRAINER 1 Piece(s) Quote 1/2B(15A)1/2B(15A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas Shape Y Shaped Nominal Pressure 20K
Material FCD-S Supply Side, Connection Type Rc Control Side, Connection Type Rc
Max. Operating Pressure(MPa) 2.8 Details of Maximum Allowable Pressure (Steady flow of -10℃~+120℃)(MPa) 2.8 Details of Maximum Allowable Pressure (Vapor and air and gas and oil and pulsating flow of -10℃~+220℃)(MPa) 2.5
Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of 300℃)(MPa) 2.3