1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Ductile Cast-Iron Screw Down Strainer, 16K Type (Y Shape)

Ductile Cast-Iron Screw Down Strainer, 16K Type (Y Shape)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,746.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a strong valve with excellent heat resistance, corrosion resistance, and abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.

 
Part Number
16-DT-N-15A
16-DT-N-20A
16-DT-N-25A
16-DT-N-32A
16-DT-N-40A
16-DT-N-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B (Denomination A) Control Side Naminal Pipe Threads B name (A name)

฿ 1,746.82

TYV VALVE STRAINER 1 Piece(s) 7 Day(s) 1/2B(15A)1/2B(15A)

฿ 2,018.33

TYV VALVE STRAINER 1 Piece(s) 7 Day(s) 3/4B(20A)3/4B(20A)

฿ 2,761.51

TYV VALVE STRAINER 1 Piece(s) 8 Day(s) 1B(25A)1B(25A)

฿ 3,849.97

TYV VALVE STRAINER 1 Piece(s) 8 Day(s) 1 1/4B(32A)1 1/4B(32A)

฿ 5,439.13

TYV VALVE STRAINER 1 Piece(s) 8 Day(s) 1 1/2B(40A)1 1/2B(40A)

฿ 6,309.90

TYV VALVE STRAINER 1 Piece(s) 7 Day(s) 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas Shape Y Shaped Nominal Pressure 16K
Material FCD-S Supply Side, Connection Type Rc Control Side, Connection Type Rc
Max. Operating Pressure(MPa) 2.2 Details of Maximum Allowable Pressure (Steady flow of -10℃~+120℃)(MPa) 2.2 Details of Maximum Allowable Pressure (Vapor and air and gas and oil and pulsating flow of -10℃~+220℃)(MPa) 2.0