1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Class 10 K - Screw-in Type Swing Check Valve

Class 10 K - Screw-in Type Swing Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,521.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Stainless steel valve U series. ·It can be used for general purpose and construction equipment.

 
Part Number
UNS-N-15A
UNS-N-20A
UNS-N-25A
UNS-N-32A
UNS-N-40A
UNS-N-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

฿ 2,521.91

TYV PIPING CHECK VALVE 1 Piece(s) 3 Day(s) 1/2B(15A)1/2B(15A)

฿ 2,939.05

TYV PIPING CHECK VALVE 1 Piece(s) 5 Day(s) 3/4B(20A)3/4B(20A)

฿ 3,402.67

TYV PIPING CHECK VALVE 1 Piece(s) 3 Day(s) 1B(25A)1B(25A)

฿ 4,423.23

TYV PIPING CHECK VALVE 1 Piece(s) 5 Day(s) 1 1/4B(32A)1 1/4B(32A)

฿ 6,430.86

TYV PIPING CHECK VALVE 1 Piece(s) 5 Day(s) 1 1/2B(40A)1 1/2B(40A)

฿ 10,235.43

TYV PIPING CHECK VALVE 1 Piece(s) 5 Day(s) 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Type Swing type Applicable Fluid Water / Air / Oil / Gas / Steam Nominal Pressure 10K
Material SCS13A Supply Side, Connection Type Rc Control Side, Connection Type Rc
Maximum Allowable Pressure(MPa) 1 Details of Maximum Allowable Pressure (Vapor and air and gas oil and pulsating flow which are 120℃ or less)(MPa) 1.0