(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A FC200 main body material cast iron F type swing check valve.
[Features]
· Suppresses water hammer increasing the disc closing speed and improves the sealing performance by setting the counterweight in the Closed moment position.
· The opening and closing of the disc is performed more smoothly and the flow of the low-voltage fluid is accelerated by setting the counterweight in the Open moment position and maintaining the balance with the disc.
· The inner structure of the swing check valve with a counterweight is simpler compared to other shock absorbing reverse valves. Therefore, there are fewer blockages caused by contaminants.
· The swing check valve with a counterweight enables both horizontal and vertical pipe connections.
Part Number |
---|
J10-FNSF-40A |
J10-FNSF-50A |
J10-FNSF-65A |
J10-FNSF-80A |
J10-FNSF-100A |
J10-FNSF-125A |
J10-FNSF-150A |
J10-FNSF-200A |
J10-FNSF-CN-65A |
J10-FNSF-CN-80A |
J10-FNSF-CN-100A |
J10-FNSF-CN-125A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) | Control Side Nominal The Pipe Flange B name(A name) | Specifications |
---|---|---|---|---|---|---|---|---|
฿ 6,636.44 | TYV PIPING CHECK VALVE | 1 Piece(s) | 5 Day(s) | 1 1/2B(40A) | 1 1/2B(40A) | Trim BC | ||
฿ 7,071.83 | TYV PIPING CHECK VALVE | 1 Piece(s) | 5 Day(s) | 2B(50A) | 2B(50A) | Trim BC | ||
฿ 8,965.76 | TYV PIPING CHECK VALVE | 1 Piece(s) | 5 Day(s) | 2 1/2B(65A) | 2 1/2B(65A) | Trim BC | ||
฿ 10,707.30 | TYV PIPING CHECK VALVE | 1 Piece(s) | 5 Day(s) | 3B(80A) | 3B(80A) | Trim BC | ||
฿ 15,627.16 | TYV PIPING CHECK VALVE | 1 Piece(s) | 5 Day(s) | 4B(100A) | 4B(100A) | Trim BC | ||
฿ 24,726.73 | TYV PIPING CHECK VALVE | 1 Piece(s) | 5 Day(s) | 5B(125A) | 5B(125A) | Trim BC | ||
฿ 32,128.29 | TYV PIPING CHECK VALVE | 1 Piece(s) | 5 Day(s) | 6B(150A) | 6B(150A) | Trim BC | ||
฿ 56,074.51 | TYV PIPING CHECK VALVE | 1 Piece(s) | 5 Day(s) | 8B(200A) | 8B(200A) | Trim BC | ||
฿ 16,868.01 | TYV PIPING CHECK VALVE | 1 Piece(s) | 4 Day(s) | 2 1/2B(65A) | 2 1/2B(65A) | Nylon Lining | ||
฿ 18,718.40 | TYV PIPING CHECK VALVE | 1 Piece(s) | 5 Day(s) | 3B(80A) | 3B(80A) | Nylon Lining | ||
฿ 26,903.66 | TYV PIPING CHECK VALVE | 1 Piece(s) | 5 Day(s) | 4B(100A) | 4B(100A) | Nylon Lining | ||
฿ 43,012.93 | TYV PIPING CHECK VALVE | 1 Piece(s) | 5 Day(s) | 5B(125A) | 5B(125A) | Nylon Lining |
Loading...
Type | Swing type | Applicable Fluid | Water / Oil / Steam | Nominal Pressure | 10K |
---|---|---|---|---|---|
Material | FC200 | Supply Side, Connection Type | Flange | Control Side, Connection Type | Flange |
Maximum Allowable Pressure(MPa) | 1.4 | Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) | 1.4 | Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) | 0.7 |
Details of Maximum Allowable Pressure (Oil and pulsating flow which are 120℃ or less)(MPa) | 1.0 |
How can we improve?
How can we improve?