150 Type. Cast Iron Flanged Swing Check Valve <Bolted Cover Type>

Brand :
TOYO VALVE

Caution

    Product Description

    This is a cast steel swing check valve with body material carbon steel SCPH

    [Features]
    · For more information on the materials and dimensions, please refer to the delivery drawings.
    · The JIS 10K flange type has "F10K" added to the end of the product number.
    · Valve dual surface seat: Hard Facing (hard walls) has "DS" added to the end of the product number.
    With nominal diameter 150 mm or greater, it is a "hanging bolt (eye bolt)".
    · End flange gasket surface finish is "Spiral serrated, " and comes standard. (Not a flat surface finish).
    · The drain seat and bypass seat are set in the "A, B, C, D, E, F and G" positions governed by MSS standard SP-45. (Nominal diameter 100 A or greater).
    This is the standard product and is unpainted. (Nominal diameter 250, 300 A have silver paint). For specified paint, we can give a quote.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat