1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

10K Type / 20K Type Stainless Steel Wing Stainless Steel Wing Check Valve

TYV PIPING CHECK VALVE

10K Type / 20K Type Stainless Steel Wing  Stainless Steel Wing Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A wafer-type multi-functional check. Lightweight and compact, with a slim body and built-in water hammer prevention function and bypass circuit.

 
Part Number
20UNW-150A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

TYV PIPING CHECK VALVE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Wafer Type Applicable Fluid Water / Air / Oil Nominal Pressure 20K
Material SCS13 Supply Side, Connection Type Flange Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) 6B(150A)
Control Side, Connection Type Flange Control Side Nominal The Pipe Flange B name(A name) 6B(150A) Maximum Allowable Pressure(MPa) 2.8
Details of Maximum Allowable Pressure (Steady flow which is 80℃ or less)(MPa) 2.8 Details of Maximum Allowable Pressure (Pulsating flow and oil and air which are 80℃ or less)(MPa) 2.0