1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

10K Bronze Threaded Swing Check Valve (Metal Sheet) (JIS B 2011)<<New JIS Products>> (Part Number)

10K Bronze Threaded Swing Check Valve (Metal Sheet) (JIS B 2011)&lt;&lt;New JIS Products&gt;&gt;
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 919.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A valve that is safe for use in corrosive environments.

 
Part Number
J10-BNS-10A
J10-BNS-15A
J10-BNS-20A
J10-BNS-25A
J10-BNS-32A
J10-BNS-40A
J10-BNS-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

฿ 919.70

TYV PIPING CHECK VALVE 1 Piece(s) 5 Day(s) 3/8B(10A)3/8B(10A)

฿ 988.08

TYV PIPING CHECK VALVE 1 Piece(s) 3 Day(s) 1/2B(15A)1/2B(15A)

฿ 1,040.00

TYV PIPING CHECK VALVE 1 Piece(s) 3 Day(s) 3/4B(20A)3/4B(20A)

฿ 1,671.62

TYV PIPING CHECK VALVE 1 Piece(s) 3 Day(s) 1B(25A)1B(25A)

฿ 2,892.19

TYV PIPING CHECK VALVE 1 Piece(s) 4 Day(s) 1 1/4B(32A)1 1/4B(32A)

฿ 3,410.96

TYV PIPING CHECK VALVE 1 Piece(s) 5 Day(s) 1 1/2B(40A)1 1/2B(40A)

฿ 5,014.26

TYV PIPING CHECK VALVE 1 Piece(s) 3 Day(s) 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Type Swing type Applicable Fluid Water Nominal Pressure 10K
Material CAC406 Supply Side, Connection Type Rc Maximum Allowable Pressure(MPa) 1.4