1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Butterfly Valve, Electric Type - TECOM Series, Wafer-Shaped, PTFE Sheet/Metal Sheet

Butterfly Valve, Electric Type - TECOM Series, Wafer-Shaped, PTFE Sheet/Metal Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A high-performance double-eccentric butterfly valve. Significantly expanded pressure/temperature range over conventional parts.

 
Part Number
20LUT-N-MXS-50A
20LUT-N-MXS-65A
20LUT-N-MXS-80A
20LUT-N-MXS-100A
20LUT-N-MXS-125A
20LUT-N-MXS-150A
20LUT-N-MXS-200A
20LUT-N-MXSH-50A
20LUT-N-MXSH-65A
20LUT-N-MXSH-80A
20LUT-N-MXSH-100A
20LUT-N-MXSH-125A
20LUT-N-MXSH-150A
20LUT-N-MXSH-200A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Working Temperature Range
(℃)
L
(mm)
H
(mm)
Specifications

฿ 100.00

TYV VALVE 1 Piece(s) Quote 2B(50A)2B(50A)-29~23243355For AC100V

฿ 100.00

TYV VALVE 1 Piece(s) Quote 2 1/2B(65A)2 1/2B(65A)-29~23246373For AC100V

฿ 100.00

TYV VALVE 1 Piece(s) Quote 3B(80A)3B(80A)-29~23246380For AC100V

฿ 100.00

TYV VALVE 1 Piece(s) Quote 4B(100A)4B(100A)-29~23252417For AC100V

฿ 100.00

TYV VALVE 1 Piece(s) Quote 5B(125A)5B(125A)-29~23256445For AC100V

฿ 100.00

TYV VALVE 1 Piece(s) Quote 6B(150A)6B(150A)-29~23256462For AC100V

฿ 100.00

TYV VALVE 1 Piece(s) Quote 8B(200A)8B(200A)-29~23260555For AC100V

฿ 100.00

TYV VALVE 1 Piece(s) Quote 2B(50A)2B(50A)-29~40043355For AC200V

฿ 100.00

TYV VALVE 1 Piece(s) Quote 2 1/2B(65A)2 1/2B(65A)-29~40046373For AC200V

฿ 100.00

TYV VALVE 1 Piece(s) Quote 3B(80A)3B(80A)-29~40046380For AC200V

฿ 100.00

TYV VALVE 1 Piece(s) Quote 4B(100A)4B(100A)-29~40052417For AC200V

฿ 100.00

TYV VALVE 1 Piece(s) Quote 5B(125A)5B(125A)-29~40056445For AC200V

฿ 100.00

TYV VALVE 1 Piece(s) Quote 6B(150A)6B(150A)-29~40056462For AC200V

฿ 100.00

TYV VALVE 1 Piece(s) Quote 8B(200A)8B(200A)-29~40060555For AC200V

Loading...

  1. 1

Basic Information

Valve Type Butterfly Valves Body Material SCS13A Applicable Fluid Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 10K/20K Supply Side, Connection Type Wafer Type Control Side, Connection Type Wafer Type
Operation Method Electric-operated Maximum Allowable Pressure(MPa) 2.0