1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wet Type water Flow Detecting Device Automatic warning Valve (Part Number)

Wet Type water Flow Detecting Device Automatic warning Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Structure with quick return pressure switch so misinformation about pressure variation will not easily occur.

[Features]
· The pressure switch has a quick return structure, so misinformation about pressure variation caused by the pump starting will not easily occur.
· The warning channel has a screen, so blockages caused by foreign material will not easily occur.
· The main body cover opening is large, so checking or removing the sheet part is easy.
· Specifying the leak of a drain valve has traditionally been difficult, but a plug is attached to the secondary side of the drain valve, so the amount of water leak from the sheet part can be confirmed and the problem can easily be identified by removing the plug.

 
Part Number
10-FAMTF-80A
10-FAMTF-100A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)

฿ 100.00

TYV VALVE 1 Piece(s) Quote 3B(80A)3B(80A)

฿ 100.00

TYV VALVE 1 Piece(s) Quote 4B(100A)4B(100A)

Loading...

  1. 1

Basic Information

Valve Type Alarm Valve Main Body Shape Straight Body Material FC200
Applicable Fluid Water Nominal Pressure 10K Supply Side, Connection Type Pipe flange
Control Side, Connection Type Pipe flange Working Temperature Range(℃) 0::50 Maximum Allowable Pressure(MPa) 0.15::1.4